b10_torque_capacity_inlb_english
2061
Output Overturning Moment Capacity (in-lb)
6951
output_overturning_moment_capacity_inlb_english
6951
Height To Mounting Surface (in)
11.43
output_shaft_dia_in_english
1.625
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15.413
output_radial_capactiry_lb_english
1986
maximum_torque_inlb_english
2390
center_distance_in_english
2.375
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.887
Output Thrust/Axial Capacity (lb)
2277
mounting_surface_diameter_in_english
3.38
Internal Inertia (lb-in²)
45
height_t0_mounting_surface_in_english
11.43
Center Distance (in)
2.375
B10 Torque Capacity (in-lb)
2061
Output Shaft Diameter (in)
1.625
output_thrust_axial_capacity_lb_english
2277
Output Radial Capacity (lb)
1986
Mounting Surface Diameter (in)
3.38
Maximum Torque (in-lb)
2390
Internal Inertia (lb-in²)
45
output_overturning_moment_capacity_nm_metric
785
Output Thrust/Axial Capacity (N)
10133
output_radial_capactiry_n_metric
8838
mounting_surface_diameter_mm_metric
85.852
Mounting Surface Diameter (mm)
85.9
Maximum Torque (Nm)
270
B10 Torque Capacity (Nm)
233
output_thrust_axial_capacity_n_metric
10133
Internal Inertia (kgm²)
0.0132
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
height_t0_mounting_surface_mm_metric
290.322
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00055
Output Shaft Diameter (mm)
41.275
Imperial or Metric Product
Imperial
Output Overturning Moment Capacity (Nm)
785
center_distance_mm_metric
60.325
Output Radial Capacity (N)
8838
output_shaft_dia_mm_metric
41.275
Maximum Torque (Nm)
270
Center Distance (mm)
60.3
Internal Inertia (kgm²)
0.0132
b10_torque_capacity_nm_metric
233
Height To Mounting Surface (mm)
290.3