Output Shaft Diameter (in)
1.625
Center Distance (in)
2.375
mounting_surface_diameter_in_english
3.38
output_overturning_moment_capacity_inlb_english
6951
Output Radial Capacity (lb)
1986
Internal Inertia (lb-in²)
43
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
11.874
maximum_torque_inlb_english
3463
output_shaft_dia_in_english
1.625
center_distance_in_english
2.375
Output Overturning Moment Capacity (in-lb)
6951
Output Thrust/Axial Capacity (lb)
2277
Mounting Surface Diameter (in)
3.38
B10 Torque Capacity (in-lb)
3648
Internal Inertia (lb-in²)
43
output_radial_capactiry_lb_english
1986
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.447
height_t0_mounting_surface_in_english
11.43
b10_torque_capacity_inlb_english
3648
Maximum Torque (in-lb)
3463
Height To Mounting Surface (in)
11.43
output_thrust_axial_capacity_lb_english
2277
center_distance_mm_metric
60.325
Internal Inertia (kgm²)
0.0126
mounting_surface_diameter_mm_metric
85.852
output_thrust_axial_capacity_n_metric
10133
Maximum Torque (Nm)
391
B10 Torque Capacity (Nm)
412
output_overturning_moment_capacity_nm_metric
785
Output Shaft Diameter (mm)
41.275
height_t0_mounting_surface_mm_metric
290.322
Output Radial Capacity (N)
8838
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Mounting Surface Diameter (mm)
85.9
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00042
Maximum Torque (Nm)
391
Output Thrust/Axial Capacity (N)
10133
Height To Mounting Surface (mm)
290.3
b10_torque_capacity_nm_metric
412
output_radial_capactiry_n_metric
8838
Center Distance (mm)
60.3
Internal Inertia (kgm²)
0.0126
Output Overturning Moment Capacity (Nm)
785
output_shaft_dia_mm_metric
41.275
Imperial or Metric Product
Imperial