Center Thru Hole Diameter (in)
5
maximum_torque_inlb_english
85332
center_thru_hole_diameter_in_english
5
B10 Torque Capacity (in-lb)
37
Output Overturning Moment Capacity (in-lb)
414500
Height To Mounting Surface (in)
17.8
mounting_surface_diameter_in_english
29.133858267717
Internal Inertia (lb-in²)
52588
Output Thrust/Axial Capacity (lb)
42000
Center Distance (in)
13.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1141
output_thrust_axial_capacity_lb_english
42000
center_distance_in_english
13
Internal Inertia (lb-in²)
52588
output_overturning_moment_capacity_inlb_english
414500
Maximum Torque (in-lb)
85332
b10_torque_capacity_inlb_english
37
Mounting Surface Diameter (in)
29.1
height_t0_mounting_surface_in_english
17.795275590551
Output Radial Capacity (lb)
29200
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6714
output_radial_capactiry_lb_english
29200
Maximum Torque (Nm)
9642
Mounting Surface Diameter (mm)
740.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.965
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
8885
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.334
Internal Inertia (kgm²)
15.39
center_thru_hole_diameter_mm_metric
127
output_thrust_axial_capacity_n_metric
186900
Height To Mounting Surface (mm)
452
mounting_surface_diameter_mm_metric
740
Output Overturning Moment Capacity (Nm)
46836
Output Radial Capacity (N)
129940
Output Thrust/Axial Capacity (N)
186900
b10_torque_capacity_nm_metric
8885
height_t0_mounting_surface_mm_metric
452
Maximum Torque (Nm)
9642
center_distance_mm_metric
330.2
Center Distance (mm)
330.2
Center Thru Hole Diameter (mm)
127
output_radial_capactiry_n_metric
129940
output_overturning_moment_capacity_nm_metric
46836
Internal Inertia (kgm²)
15.39