Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-190-40-TSA
CPI-190-40-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
7.94
Maximum Static Clamp Load (ft lb)
140
Weight (lb)
1.06
Tube Diameter (in)
1.61
Apple Core (in)
0.75
Weight (kg)
0.48
Maximum Static Clamp Load (Nm)
190
Length (mm)
201.7
Apple Core (mm)
19
Tube Diameter (mm)
41
max_static_clamp_load_metric
190
Apple Core Size
19
DistributorGroup
End Effectors
PublishedDate
1704224808000
Finish
Blue
Material
Aluminum
Product Type
Swivel Arm, "Extend Arm"
Product Function
Robotic Tooling
Tube Size
41 mm
Product Series
SA
Back to Top