Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-BC Series of base mount blocks are designed for 1.00” tubes and made from aluminum.

CPI-BC-00-40

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.57
Maximum Static Clamp Load (ft lb) 10
Weight (lb) 0.67
max_static_clamp_load_metric 13.6
Tube Diameter (mm) 40
Maximum Static Clamp Load (Nm) 13.6
Weight (kg) 0.3
Material Aluminum
Product Function Robotic Tooling
Product Series BC
DistributorGroup End Effectors
Tube Size 40 mm
283-HTS_TARIFF_CODE 84799070
Product Type Block, Base Mount
Back to Top