Email_Header_2550x130px_Banner_Automate
End Effectors
CB Aluminum Bushing

CPI-CB-15-10

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 3
Weight (lb) 0.76
Tube Diameter (in) 1.50
Diameter (in) 1.5
Inner Diameter (in) 1
Diameter (mm) 38.1
Weight (kg) 0.34
Tube Diameter (mm) 38.1
Length (mm) 76.2
Inner Diameter (mm) 25.4
DistributorGroup End Effectors
Tube Size 1.50 in
Product Series CB
Product Function Robotic Tooling
Product Type Bushing
Material Aluminum
Back to Top