Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-14

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 1.34
Tube Diameter (in) 1.00
Maximum Static Clamp Load (ft lb) 200
Length (in) 14.11
max_static_clamp_load_metric 271
Apple Core (mm) 19
Tube Diameter (mm) 25.4
Length (mm) 358.5
Weight (kg) 0.61
Maximum Static Clamp Load (Nm) 271
Apple Core Size 19
Finish Silver
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 1.00 in
Product Type Swivel Arm
Product Series ED
Back to Top