Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-10

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.2
Tube Diameter (in) 1.00
Weight (lb) 1.09
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (mm) 25.4
Length (mm) 259.2
Weight (kg) 0.49
Tube Combinations (mm) 25.4 / 25.4
Material Aluminum
Tube Size 1.00 in / 1.00 in
DistributorGroup End Effectors
Product Series ED
Finish Silver
Product Function Robotic Tooling
Product Type Swivel Arm
PublishedDate 1704223813000
Back to Top