Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-12

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12.19
Tube Diameter (in) 1.00
Tube Combinations (in) 1.00 / 1.00
Weight (lb) 1.22
Length (mm) 309.5
Tube Diameter (mm) 25.4
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.56
Finish Silver
Tube Size 1.00 in / 1.00 in
Material Aluminum
Product Type Swivel Arm
Product Function Robotic Tooling
DistributorGroup End Effectors
PublishedDate 1704223813000
Product Series ED
Back to Top