Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-10

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.18
Apple Core (in) 0.75
Weight (lb) 1.1
Tube Diameter (in) 1.5
Weight (kg) 0.5
Tube Diameter (mm) 38.1
Length (mm) 258.5
Apple Core (mm) 19
Product Series ED
Apple Core Size 19
PublishedDate 1704223596000
Finish Silver
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Swivel Arm
Material Aluminum
Tube Size 1.50 in
Back to Top