Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-200

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 8.06
Weight (lb) 0.92
Tube Diameter (in) 0.98
Apple Core (in) 0.75
Maximum Static Clamp Load (ft lb) 200
Length (mm) 204.8
Weight (kg) 0.42
Apple Core (mm) 19
Maximum Static Clamp Load (Nm) 271
max_static_clamp_load_metric 271
Tube Diameter (mm) 25
Product Type Swivel Arm
Material Aluminum
DistributorGroup End Effectors
Finish Blue
Product Series ED
Product Function Robotic Tooling
Tube Size 25 mm
Apple Core Size 19
Back to Top