Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-250

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 1.06
Apple Core (in) 0.75
Length (in) 10.01
Length (mm) 254.3
Tube Diameter (mm) 25
Maximum Static Clamp Load (Nm) 271
Weight (kg) 0.48
max_static_clamp_load_metric 271
Apple Core (mm) 19
Apple Core Size 19
Product Series ED
Material Aluminum
Product Type Swivel Arm
Finish Blue
DistributorGroup End Effectors
Tube Size 25 mm
Product Function Robotic Tooling
Back to Top