Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED25-25-19-350
CPI-ED25-25-19-350
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
200
Length (in)
13.92
Weight (lb)
1.34
Apple Core (mm)
19
max_static_clamp_load_metric
271
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.61
Length (mm)
353.4
Tube Diameter (mm)
25
Material
Aluminum
Finish
Blue
DistributorGroup
End Effectors
Product Series
ED
Product Type
Swivel Arm
Apple Core Size
19
Tube Size
25 mm
Product Function
Robotic Tooling
Back to Top