Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-ES10-075 Series of single end extensions for apple core are designed for 1.00” rod extensions and 0.75” apple cores.

CPI-ES10-075-20

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.00
Apple Core (in) 0.75
Length (in) 20
Weight (lb) 1.53
Weight (kg) 0.7
Tube Diameter (mm) 25.4
Length (mm) 508
Apple Core (mm) 19
Product Type Single End Extensions
Apple Core Size 19
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Product Series ES
Tube Size 1.00 in
Finish Silver
Back to Top