Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-NPG-24S-3.5-04 Series of nest pad guides.

CPI-NPG-24S-5.5-06

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 5.5
Height (in) 6
Length (mm) 139.7
Height (mm) 152.4
Product Function Robotic Tooling
Product Series NPG
Product Type Nest Pad Guides
DistributorGroup End Effectors
Back to Top