Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-50T-12

Visit Product Series:
CAD

Download
Product Details Unit View:
Wall Thickness (in) 0.085
Weight (lb) 0.13
Length (in) 12
Tube Diameter (in) 0.50
Diameter (in) 0.5
Length (mm) 304.8
Diameter (mm) 12.7
Wall Thickness (mm) 2.16
Weight (kg) 0.06
Tube Diameter (mm) 12.7
Tube Size 0.50 in
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Tubing, Thin Wall
Product Series PAT
Material Aluminum
Back to Top