Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-RT-3-12-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 3
Length (in) 12
Length (mm) 304.8
Height (mm) 76.2
DistributorGroup End Effectors
Durometer 60 (Black)
Product Function Robotic Tooling
Product Series RT
Product Type Nest Pad
Material Neoprene
Back to Top