Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-TH-25-6.5 Series of tool storage cans are ideal for quick, and accessible, tool storage.

CPI-TH-150-6.5-BF

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.50
Height (in) 6.5
Height (mm) 165.1
Tube Diameter (mm) 38.1
Product Function Robotic Tooling
Tube Size 1.50 in
Product Type Tool Storage Can
DistributorGroup End Effectors
Product Series TH
Back to Top