Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-TH-25-6.5 Series of tool storage cans are ideal for quick, and accessible, tool storage.

CPI-TH-250-18.5-BF

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 18.5
Tube Diameter (in) 2.50
Tube Diameter (mm) 63.5
Height (mm) 469.9
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series TH
Product Type Tool Storage Can
Tube Size 2.50 in
Back to Top