Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-WRWM-90-25-00
CPI-WRWM-90-25-00
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
10.56
Tube Diameter (in)
2.50
Length (in)
19.26
Weight (kg)
4.8
Length (mm)
489.2
Tube Diameter (mm)
63.5
PublishedDate
1674224918000
Product Type
Wrist Rotate Unit
Tube Size
2.50 mm
DistributorGroup
End Effectors
Rotation
90
Product Series
WRWM
Product Function
Robotic Tooling
Back to Top