Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
817-UE
817-UE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
369.0
Weight (lb)
2.31
Air Consumption (ft³)
0.015
Cylinder Bore (in)
1.26
Clamp Arm Length (in)
2.37
Height Under Clamp Arm (in)
2.69
Exerting Force (lbf)
369.0
Maximum Holding Capacity (lbf)
375.0
Exerting Force (N)
1648.0
Maxmum Holding Capacity (N)
1670.0
Clamp Arm Length (mm)
60.3
Weight (kg)
1.05
exerting_force_n_metric
1648.0
Cylinder Bore (mm)
32
Air Consumption (dm³)
0.42
Height Under Clamp Arm (mm)
68.3
Duty Cycle
Fair/Medium
Product Type
Pneumatic Toggle Clamp
Clamp Arm Style
u-bar
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
802450-32-1-0
Flanged Washers
507107
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1675433889000
Application - Welding
Fair/Medium
Product Series
817/827
Air Port size
G-1/8
Spindle Included?
Yes
Spindle Assembly
225208-M
Product Function
Clamping
Application - Assembly
Excellent/High
Product Accessories
817-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top