Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
827-SE
827-SE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.029
Weight (lb)
4.71
Clamp Arm Length (in)
3.18
Height Under Clamp Arm (in)
3.91
Cylinder Bore (in)
1.57
Exerting Force (lbf)
49
exerting_force_lbf_english
49
Maximum Holding Capacity (lbf)
700
Clamp Arm Length (mm)
80.7
exerting_force_n_metric
2200
Air Consumption (dm³)
0.83
Maxmum Holding Capacity (N)
3110
Height Under Clamp Arm (mm)
99.2
Weight (kg)
2.14
Cylinder Bore (mm)
40
Exerting Force (N)
2200
Air Port size
G-1/8
Clamp Arm Style
solid
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Fair/Medium
Duty Cycle
Fair/Medium
Application - Assembly
Excellent/High
Product Type
Pneumatic Toggle Clamp
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Series
817/827
Replacement Seal Kit
810450-40-1-0
Product Accessories
827-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top