Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-153FF-B-30

Visit Product Series:
CAD

Download
Product Details Unit View:
Width (in) 1.5
Weight (oz) 1.2
Holding Capacity - Horizontal Dry (lbf) 15
Length (in) 3
Cup Size 1.50 x 3.00 in
Holding Capacity - Horizontal Wet (lbf) 5
Holding Capacity - Horizontal Wet (kg) 2.3
Holding Capacity - Horizontal Dry (kg) 6.8
Weight (g) 35
Width (mm) 38.1
Length (mm) 76.2
Cup Size 38.1 x 76.2 mm
Material Nitrile
Holding Capacity - Vertical Lift (lbf) 18
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 8.2
Mount 3/8" NPT
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Durometer 30 (Blue)
Shape Oval
Product Series FF/PF Oval
DistributorGroup End Effectors
Product Type Flatfoot
Back to Top