Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-BM Series of micro, round multi-bellows vacuum cups are used on dry, angled, curved, and bumpy surfaces.

VC-BM50S-18M

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 1.05
Cup Size 1.97 in
Diameter (in) 1.97
Cup Size 50 mm
Diameter (mm) 50
Weight (g) 32.7
Material Silicone
Product Type Micro Multi-Bellows
Holding Capacity - Vertical Lift (lbf) 9.63
Durometer A50 (Orange)
Mount 1/8 G Male
Shape Round
Holding Capacity - Vertical Lift (kg) 4.37
Product Series VC-BM
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top