Vertical Hold-Down Clamps

vertical toggle clampsDESTACO Vertical Hold-Down Clamps are identified by their vertical handles. These clamps are manufactured with holding capacities of up to 5,000lbf [22,25kN]. The hold-down bar (also called clamping bar) exhibits a minimum 90° opening angle for easy loading and unloading, and can be solid or “U” shaped. The base is straight ("B" version) or flange-mounted (standard version).

Several vertical hold-down clamps are also available in stainless steel. Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the vertical clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening. Many DESTACO® Vertical Toggle Lock Plus® models also lock the clamp in the open position.

 

 

Features

  • Easy loadig and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust contruction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening. 
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application. 
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question