
Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Length (in)4.45
- Weight (lb)0.3
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.53
- Max Hook Adjustment (in)0.44
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories324215-M-25|324101|324-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate324101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel