| Medium, Vertical, Pull Action Latch Clamp | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.8 | 334215334101334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Pull Action Latch Clamp With Release Lever | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | 344215344101344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Latch Clamp (Stainless Steel) | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | 334915334901334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.6 |
| Small, Vertical Pull-Action Latch Clamp | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.5 | 324215324101324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.24 |
| Pull Action Latch Clamp | 4000 | Vertical Pull-Action Latch Clamp | Steel | 2.03 | 374215375-ZB1 | 1.67 | Flange | U-Hook (Vertical) | 2.5 |
| Large, Vertical, Pull Action Latch Clamp | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | 344215344101344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Pull Action Latch Clamp With Release Lever | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.86 | 334215334101334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Pull Action Latch Clamp, Stainless Steel Version of 334-R | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | 344915344901344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Pull Action Latch Clamps, a 324 with Toggle Lock Plus | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.44 | 324215324101324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.24 |
| Vertical Pull-Action Latch Clamp, a 344 With 100mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | 344215-M-100344101344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.4 |
| Pull Action Latch Clamp, Stainless Steel Version of 334 | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | 344915344901344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 324-R with 25mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | | 1.53 | Flange | U-Hook (Vertical) | 0.24 |
| Vertical Pull-Action Latch Clamp, 324-R w/ 50mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.44 | 324215-M-50324101324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Pull Action Latch Clamp, Stainless Steel Version of 324-R | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | 324915324901324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.24 |
| Vertical Pull-Action Latch Clamp, a 344 With 50mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | | 2.46 | Flange | U-Hook (Vertical) | 1.4 |
| Pull Action Latch Clamp, a 334-SS With Toggle Lock Plus | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.86 | 334915334901334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.6 |
| Pull Action Latch Clamps, Stainless Steel Version of 324 | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.5 | 324915324901324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.24 |
| Vertical Pull-Action Latch Clamp, a 334 with 25mm longer hook | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.5 | 334215-M-25334101334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.6 |
| Vertical Pull-Action Latch Clamp, a 374 With 100mm Longer Hook | 4000 | Vertical Pull-Action Latch Clamp | Steel | 2.03 | 375-ZB1 | 1.67 | Flange | U-Hook (Vertical) | 2.5 |
| Vertical Pull-Action Latch Clamp, a 334-R With 25mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.86 | 334215-M-25334101334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Vertical Pull-Action Latch Clamp, a 344-SS With 100mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | 344915-M-100344901344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 344-R With 25mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | 344215-M-25344101344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 344-R With 100mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | 344215-M-100344101344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 344-RSS With 25mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, 334-R w/ 50mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.86 | 334215-M-50334101334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Vertical Pull-Action Latch Clamp, 334 with 100mm LONGER HOOK | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.5 | 334215-M-100334101334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.6 |
| Vertical Pull-Action Latch Clamp, a 324-R With 25mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.44 | 324215-M-25324101324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Vertical Pull-Action Latch Clamp, a 334 WITH 50mm LONGER HOOK | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.5 | | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Vertical Pull-Action Latch Clamp, a 374 With 50mm Longer Hook | 4000 | Vertical Pull-Action Latch Clamp | Steel | 2.03 | 374215-M-50375-ZB1 | 1.67 | Flange | U-Hook (Vertical) | 2.5 |
| Vertical Pull-Action Latch Clamp, a 374 With 25mm Longer Hook | 4000 | Vertical Pull-Action Latch Clamp | Steel | 2.03 | 374215-M-25375-ZB1 | 1.67 | Flange | U-Hook (Vertical) | 2.5 |
| Vertical Pull-Action Latch Clamp, a 344-SS With 50mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | 344915-M-50344901344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 334-SS With 50mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | 334915-M-50334901334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Vertical Pull-Action Latch Clamp, a 334 With Toggle Lock Plus and 50mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.86 | | 2.04 | Flange | U-Hook (Vertical) | 0.6 |
| Vertical Pull-Action Latch Clamp, 344-RSS w/ 100mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 334-SS With 25mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | 334915-M-25334901334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Vertical Pull-Action Latch Clamp, a 334 With Toggle Lock Plus, 25mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.86 | | 2.04 | Flange | U-Hook (Vertical) | 0.6 |
| Vertical Pull-Action Latch Clamp, a 334-SS With 100mm LongerHook | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | 334915-M-100334901334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Vertical Pull-Action Latch Clamp, a 334-R With 100mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Steel | 0.86 | 334215-M-100334101334-ZB1 | 2.04 | Flange | U-Hook (Vertical) | 0.7 |
| Vertical Pull-Action Latch Clamp, a 334-SS With Toggle Lock Plus, 100mm Longer Hook | 1000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.86 | | 2.04 | Flange | U-Hook (Vertical) | 0.6 |
| Vertical Pull-Action Latch Clamp, a 324-SS with 25mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.5 | 324915-M-25324901324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Vertical Pull-Action Latch Clamp, a 324 With a 25 mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.44 | 324215-M-25324101324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Vertical Pull-Action Latch Clamp, 344-R w/ 50mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | 344215-M-50344101344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 324 With 50 mm Length Hook | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.44 | | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Vertical Pull-Action Latch Clamp, a 324-R With 100mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.44 | 324215-M-100324101324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Vertical Pull-Action Latch Clamp, a 344 With 25mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Steel | 1.26 | 344215-M-25344101344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.4 |
| Vertical Pull-Action Latch Clamp, a 324-SS With 50mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.5 | 324915-M-50324901324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Vertical Pull-Action Latch Clamp, 324-R w/ 100mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | | 1.53 | Flange | U-Hook (Vertical) | 0.24 |
| Vertical Pull-Action Latch Clamp, a 344-RSS With 50mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | | 2.46 | Flange | U-Hook (Vertical) | 1.5 |
| Vertical Pull-Action Latch Clamp, a 324-SSWith 100mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.5 | 324915-M-100324901324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Vertical Pull-Action Latch Clamp, 324-R w/ 50mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Stainless Steel | 0.81 | | 1.53 | Flange | U-Hook (Vertical) | 0.24 |
| Vertical Pull-Action Latch Clamp, a 324 With 100mm Longer Hook | 500 | Vertical Pull-Action Latch Clamp | Steel | 0.44 | 324215-M-100324101324-ZB1 | 1.53 | Flange | U-Hook (Vertical) | 0.3 |
| Pull-Action Latch Clamp, a 344-SS With 25mm Longer Hook | 2000 | Vertical Pull-Action Latch Clamp | Stainless Steel | 1.26 | 344915-M-25344901344-ZB1 | 2.46 | Flange | U-Hook (Vertical) | 1.5 |