Destaco Logo

U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

a 334 With Toggle Lock Plus, 25mm Longer Hook

334-RSS-M-25Vertical Pull-Action Latch Clamp, a 334 With Toggle Lock Plus, 25mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-324-334-344-374

Unit View

Dimensions / Applications

  • Height (in)2.55
  • Length (in)5.10
  • Weight (lb)0.6
  • Width (in)1.56

Technical Details

  • Drawing Movement without Thumb Control (in)2.04
  • Max Hook Adjustment (in)0.86
  • Maximum Holding Capacity (lbf)1000
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate334101
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel
  • Toggle Lock PlusYes