
U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

Unit View
Dimensions / Applications
- Height (in)2.55
- Length (in)4.12
- Weight (lb)0.6
- Width (in)1.56
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.04
- Max Hook Adjustment (in)0.86
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accessories334915|334901|334-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate334101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Replacement Hook Assembly334915
- Spindle Included?No