Destaco Logo

U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

324-M-50 | a 324 With 50 mm Length Hook

324-M-50Vertical Pull-Action Latch Clamp, a 324 With 50 mm Length Hook

Visit Product Series:

Pull Action Latch Clamps-324-334-344-374

Unit View

Dimensions / Applications

  • Height (in)1.91
  • Length (in)5.44
  • Weight (lb)0.3
  • Width (in)1.38
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)1.53
  • Max Hook Adjustment (in)0.44
  • Maximum Holding Capacity (lbf)500
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate324101
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialSteel