Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-324-334-344-374
324-R-M-50 - a 324-R With 50mm Longer Hook
324-R-M-50 - a 324-R With 50mm Longer Hook
Email product details
Visit Product Series:
Pull Action Latch Clamps-324-334-344-374
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.44
Weight (lb)
0.3
Product Application
CLAMPING
Technical Details
Drawing Movement without Thumb Control (in)
1.53
Max Hook Adjustment (in)
0.44
Maximum Holding Capacity (lbf)
500
Supplied?
No
Product Information
Accessories
324215-M-50|324101|324-ZB1
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Hook Type
U-Hook (Vertical)
Latch Plate
324101
Latch Plate Supplied?
Yes
Product Type
Vertical Pull-Action Latch Clamp
Spindle Included?
No
Standard Material
Steel
Show More
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
324/334/344/374 Series
324-R-M-100 - a 324-R With 100mm Longer Hook
Add to quote
Explore
324/334/344/374 Series
344-R-M-50 - a 344-R With 50mm Longer Hook
Add to quote
Explore