
U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Height (in)3.39
- Length (in)6.75
- Weight (lb)1.5
- Width (in)2.13
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.46
- Max Hook Adjustment (in)1.26
- Maximum Holding Capacity (lbf)2000
- Supplied?No
Product Information
- Accessories344215-M-25|344101|344-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate344101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel