Destaco Logo

U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

324-SS - Stainless Steel, Pull Action Latch Clamp

324-SSPull Action Latch Clamps, Stainless Steel Version of 324

Visit Product Series:

Pull Action Latch Clamps-324-334-344-374

Unit View

Dimensions / Applications

  • Height (in)1.91
  • Length (in)3.49
  • Weight (lb)0.24
  • Width (in)1.38
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)1.53
  • Max Hook Adjustment (in)0.5
  • Maximum Holding Capacity (lbf)500
  • Supplied?No

Product Information

  • Accessories324915|324901|324-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate324901
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Replacement Hook Assembly324915