
U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

Unit View
Dimensions / Applications
- Length (in)6.60
- Weight (lb)2.5
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.67
- Max Hook Adjustment (in)2.03
- Maximum Holding Capacity (lbf)4000
- Supplied?No
Product Information
- Accessories374215-M-25|375-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch PlateNone
- Latch Plate Supplied?No
- Product TypeVertical Pull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
324/334/344/374 Series
334-SS-M-25 - a 334-SS With 25mm LongerHook

%3Afill(white)%2Fcatsy.1004%2F324.jpg%2Frename%2F324.png&w=3840&q=75)