Destaco Logo

U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

324-R-M-25 - a 324-R With 25mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-324-334-344-374

Unit View

Dimensions / Applications

  • Length (in)4.45
  • Weight (lb)0.3
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)1.53
  • Max Hook Adjustment (in)0.44
  • Maximum Holding Capacity (lbf)500
  • Supplied?No

Product Information

  • Accessories324215-M-25|324101|324-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate324101
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialSteel
Related Products