Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-324-334-344-374
344-RSS-M-25 - a 344-RSS With 25mm Longer Hook
344-RSS-M-25 - a 344-RSS With 25mm Longer Hook
Email product details
Visit Product Series:
Pull Action Latch Clamps-324-334-344-374
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.75
Weight (lb)
1.5
Technical Details
Drawing Movement without Thumb Control (in)
2.46
Max Hook Adjustment (in)
1.26
Maximum Holding Capacity (lbf)
2000
Supplied?
No
Product Information
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Hook Type
U-Hook (Vertical)
Latch Plate
344901
Latch Plate Supplied?
Yes
Product Type
Vertical Pull-Action Latch Clamp
Spindle Included?
No
Standard Material
Stainless Steel
Toggle Lock Plus
Yes
CAD / Download
Resources
FAQs
Articles
Related Products
324/334/344/374 Series
344-RSS-M-50 - a 344-RSS With 50mm Longer Hook
Add to quote
Explore
324/334/344/374 Series
324-RSS-M-25 - a 324-R with 25mm Longer Hook
Add to quote
Explore