Destaco Logo

U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

a 344 With 100mm Longer Hook

344-M-100Vertical Pull-Action Latch Clamp, a 344 With 100mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-324-334-344-374

Unit View

Dimensions / Applications

  • Height (in)3.39
  • Length (in)5.77
  • Weight (lb)1.4
  • Width (in)2.12

Technical Details

  • Drawing Movement without Thumb Control (in)2.46
  • Max Hook Adjustment (in)1.26
  • Maximum Holding Capacity (lbf)2000
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories344215-M-100|344101|344-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate344101
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Standard MaterialSteel