Destaco Logo
010-210-702 - Hydraulic Threaded Body Cylinders

010-210-702Single-Acting Pressure Point with #4 SAE Port and 1-12 Threaded Body

Visit Product Series:

Hydraulic Workholding-010

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Oil Displacement (in³)0.221
  • Operating Pressure (PSI)3000
  • Stroke (in)0.5
  • Jam NutIncluded
  • MountingThreaded Body
  • Port SizeSAE #4
  • Supplied?No
  • Threaded Body1-12

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Threaded Body Cylinders
  • Spindle Included?No