
single-action, spring-return power cylinders
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

HYDRAULIC, THREADED BODY POWER CYLINDERS FOR PRODUCTION APPLICATIONS – 010 SERIES
Features
- High clamping forces with relatively small clamping elements
- Repeatable and consistent clamping force given part size variation
- Remote operation of many clamping elements for increased productivity
Markets
| Product | Product Type | Port Size | Stroke (in) | Mounting | Force (lb) |
|---|---|---|---|---|---|
| Hydraulic Threaded Body Cylinders | SAE #4 | 1 | Threaded Body | 5301 | |
| Hydraulic Threaded Body Cylinders | SAE #4 | 1 | Threaded Body | 9423 | |
| Hydraulic Threaded Body Cylinders | SAE #4 | 0.5 | Threaded Body | 1326 | |
| Hydraulic Threaded Body Cylinders | SAE #4 | 0.5 | Threaded Body | 5301 | |
| Hydraulic Threaded Body Cylinders | SAE #4 | 1 | Threaded Body | 2355 | |
| Hydraulic Threaded Body Cylinders | SAE #4 | 0.31 | Threaded Body | 588 | |
| Hydraulic Threaded Body Cylinders | SAE #4 | 0.5 | Threaded Body | 2355 | |
| Hydraulic Threaded Body Cylinders | SAE #2 | 0.22 | Threaded Body | 279 |