Destaco Logo

HYDRAULIC, THREADED BODY POWER CYLINDERS FOR PRODUCTION APPLICATIONS – 010 SERIES

010-211-504 - Hydraulic Threaded Body Cylinders

010-211-504Single-Acting Pressure Point with #4 SAE Port and 1 7/8 - 16 Threaded Body

Visit Product Series:

Hydraulic Workholding-010

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Oil Displacement (in³)1.767
  • Operating Pressure (PSI)3000
  • Stroke (in)1.0
  • Jam NutOptional
  • MountingThreaded Body
  • Port SizeSAE #4
  • Spindle Included?No
  • Supplied?No
  • Threaded Body1 7/8-16

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Threaded Body Cylinders