Destaco Logo
030-1-D-1100-R - SELECT Hydraulic Swing/Pull Clamp

030-1-D-1100-R - Select Hydraulic Swing Cylinder Threaded Body D/A RH 1100 Lb 1-3/8-18Un

Visit Product Series:

Hydraulic Workholding-030

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Operating Pressure (PSI)5000
  • Stroke (in)0.89
  • MountingThreaded Body
  • Operating MethodDouble-Acting
  • Port SizeSAE #4
  • Supplied?No
  • Swing DirectionRH

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Swing / Pull Clamp
  • Spindle Included?No