
HYDRAULIC SWING/PULL CLAMPS
HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

THREADED BODY, HYDRAULIC SWING|PULL CLAMPS – 030 SERIES
Features
- High clamping forces with relatively small clamping elements
- Repeatable and consistent clamping force given part size variation
- Remote operation of many clamping elements for increased productivity
Markets
| Product | Product Type | Operating Method | Port Size | Stroke (in) | Mounting | Force (lb) |
|---|---|---|---|---|---|---|
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #4 | 1.12 | Threaded Body | 2400 | |
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #4 | 1.12 | Threaded Body | 2400 | |
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #4 | 1.07 | Threaded Body | 4000 | |
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #4 | 1.12 | Threaded Body | 2400 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #4 | 1.07 | Threaded Body | 4000 | |
| Hydraulic Swing / Pull Clamp | ||||||
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #4 | 0.89 | Threaded Body | 1100 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #4 | 0.89 | Threaded Body | 1100 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #4 | 0.89 | Threaded Body | 1100 | |
| Hydraulic Swing / Pull Clamp | ||||||
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #2 | 0.65 | Threaded Body | 475 | |
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #2 | 0.65 | Threaded Body | 475 | |
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #4 | 0.89 | Threaded Body | 1100 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #4 | 1.07 | Threaded Body | 4000 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #4 | 1.12 | Threaded Body | 2400 | |
| Hydraulic Swing / Pull Clamp | ||||||
| Hydraulic Swing / Pull Clamp | ||||||
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #4 | 1.07 | Threaded Body | 4000 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #4 | 1.12 | Threaded Body | 2400 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #4 | 1.12 | Threaded Body | 2400 | |
| Hydraulic Swing / Pull Clamp | Single-Acting | SAE #2 | 0.65 | Threaded Body | 475 | |
| Hydraulic Swing / Pull Clamp | Double-Acting | SAE #2 | 0.65 | Threaded Body | 475 | |
| Hydraulic Swing / Pull Clamp | ||||||
| Hydraulic Swing / Pull Clamp |