Destaco Logo

THREADED BODY, HYDRAULIC SWING|PULL CLAMPS – 030 SERIES

030-1-S-4000-R - SELECT Hydraulic Swing/Pull Clamp, Right Hand (Clockwise)

030-1-S-4000-RSelect Hydraulic Swing Cylinder Threaded Body S/A. Right Hand (Clockwise) 4000 lb. 2-1/2-16Un

Visit Product Series:

Hydraulic Workholding-030

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Operating Pressure (PSI)5000
  • Stroke (in)1.07
  • MountingThreaded Body
  • Operating MethodSingle-Acting
  • Port SizeSAE #4
  • Supplied?No
  • Swing DirectionRH

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Swing / Pull Clamp
  • Spindle Included?No