Destaco Logo

THREADED BODY, HYDRAULIC SWING|PULL CLAMPS – 030 SERIES

Hydraulic Swing/Pull Clamp, Right Hand (Clockwise)

030-1-S-1100-RHydraulic Swing Cylinder Threaded Body S/A. Right Hand (Clockwise) 1100 lb. 1-3/8-18Un

Visit Product Series:

Hydraulic Workholding-030

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Operating Pressure (PSI)5000
  • Stroke (in)0.89
  • MountingThreaded Body
  • Operating MethodSingle-Acting
  • Port SizeSAE #4
  • Spindle Included?No
  • Supplied?No
  • Swing DirectionRH

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Swing / Pull Clamp