Destaco Logo

THREADED BODY, HYDRAULIC SWING|PULL CLAMPS – 030 SERIES

030-1-D-4000-L - SELECT Hydraulic Swing/Pull Clamp

030-1-D-4000-LSelect Hydraulic Swing/Pull Clamp

Visit Product Series:

Hydraulic Workholding-030

Unit View

Dimensions / Applications

Technical Details

  • Operating Pressure (PSI)5000
  • Stroke (in)1.07
  • MountingThreaded Body
  • Operating MethodDouble-Acting
  • Port SizeSAE #4
  • Supplied?No
  • Swing DirectionLH (Standard)

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Swing / Pull Clamp
  • Spindle Included?No