Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
THREADED BODY, HYDRAULIC SWING|PULL CLAMPS – 030 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-030
030-1-S-1100-L - Select Hydraulic Swing/Pull Clamp
030-1-S-1100-L - Select Hydraulic Swing/Pull Clamp
Email product details
Visit Product Series:
Hydraulic Workholding-030
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Operating Pressure (PSI)
5000
Stroke (in)
0.89
Mounting
Threaded Body
Operating Method
Single-Acting
Port Size
SAE #4
Supplied?
No
Swing Direction
LH (Standard)
Product Information
Brand
DESTACO
Product Type
Hydraulic Swing / Pull Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
030 Series
Select Hydraulic Swing Cylinder Threaded Body S/A LH | 030-1-S-1100
Add to quote
Explore
030 Series
030-1-D-1100-L - Select Hydraulic Swing/Pull Clamp
Add to quote
Explore