
Visit Product Series:
Hydraulic Workholding-030Unit View
Dimensions / Applications
Technical Details
- Operating Pressure (PSI)5000
- Stroke (in)0.65
- MountingThreaded Body
- Operating MethodSingle-Acting
- Port SizeSAE #2
- Spindle Included?No
- Supplied?No
- Swing DirectionLH (Standard)
Product Information
- BrandDESTACO
- Product TypeHydraulic Swing / Pull Clamp