
Visit Product Series:
Pneumatic Swing Clamps-AccessoriesUnit View
Dimensions / Applications
- Height (in)0.63
- Length (in)3.38
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)2.36
- Arm (Arm)Single [ fr_FR ] ; einseitig [ de_DE ] ; Single [ en_US ] ; Single [ zh_CN ]
- Supplied?No
Product Information
- Accessory TypeClamping Arm
- BrandDESTACO
- Product TypeStandard Pneumatic Swing Arm
- Series Used On035
- Spindle Included?No
- Used With Model/Series035-125|035-225