Destaco Logo

PNEUMATIC CLAMPING

PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

To enhance the functionality of our pneumatic swing clamps, DESTACO proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston. All sensors feature an LED for easy set-up, are IP67 rated, and have a temperature range of -10°C to 60°C. [14°F to 140°F]. DESTACO’s extension cordsets for swing clamps are built to use with M8 quick connect sensors, use threaded coupling nuts to provide IP67 protection, are robotic grade, and utilize oil/abrasion resistant polyurethane (PUR) cables.

Features

  • Quick swing-and-clamp movement
  • Uniquely adaptable for welding and assembly operations
  • Clamping force in direct proportion to bore size and inlet pressure non-locking

Markets

Applications

Product
Accessories Type
Used With Model/Series
Product Type
Mounting Flanges8400Mounting Flange
Blank Clamping Arms89R2089B2089E20Clamping Arm Adapter
Blank Clamping Arms80008100Standard Pneumatic Swing Arm
Clamping Arm9530-29540-2Clamping Arm
Pneumatic Sensors - T-Slot MountSensorsPneumatic Sensors - T-Slot Mount
Side Flange Mounting Kit9550Side Flange Mount
Jam Nut035-125-190035-125-290Jam Nut
Pneumatic Sensors - Band Clamp MountSensorsPneumatic Sensors - Band Clamp Mount
Standard Clamping Arms820083008400Clamping Arm
Standard Clamping Arms89R2089B2089E20Clamping Arm
Mounting Flanges8100Mounting Flange
Pneumatic Sensors - Band Clamp MountSensorsPneumatic Sensors - Band Clamp Mount
Side Flange Mounting Kit9530Side Flange Mount
Clamping Arm9530-29540-2Clamping Arm
Jam Nut035-150-190035-150-290Jam Nut
Side Flange Mounting Kit9522Side Flange Mount
Blank Clamping Arms89R4089B4089E40Clamping Arm Adapter
Mounting Flanges8200Mounting Flange
Standard Clamping Arms80008100Standard Pneumatic Swing Arm
Jam Nut035-132-190035-132-290Jam Nut
Standard Clamping Arms820083008400Clamping Arm
Clamping Arm9550-2Clamping Arm
Mounting Feet89R32Mounting Feet
End Mount Flanges89R32End Mount Flange
Standard Clamping Arms89R4089B4089E40Clamping Arm
Clamping Arm9550-2Clamping Arm
Standard Clamping Arms89R5089B5089E50Clamping Arm
Blank Clamping Arms89R5089B5089E50Clamping Arm Adapter
Clamping Arm9522-2Clamping Arm
Body Mount Flanges89R40-010-2Body Mount Flange
Standard Clamping Arms89R3289B3089E30Clamping Arm
Mounting Feet89R40Mounting Feet
Mounting Feet89R20Mounting Feet
Mounting Feet89R63Mounting Feet
Side Flange Mounting Kit9540Side Flange Mount
Standard Clamping Arms80008100Standard Pneumatic Swing Arm
Body Mount Flanges89R20-010-2Body Mount Flange
Jam Nut010-210-400010-10-501010-210-702010-211-002010-211-004010-211-502010-211-504010-212-004Jam Nut
End Mount Flanges89R50End Mount Flange
Mounting Flanges89E32-010-2Threaded Flange
Mounting Feet89R50Mounting Feet
Mounting Flanges89E50-025-2Threaded Flange
Blank Clamping Arms89R6389B6389E63Clamping Arm Adapter
Blank Clamping Arms82008300Clamping Arm Adapter
End Mount Flanges89R20End Mount Flange
Body Mount Flanges89R32-010-2Body Mount Flange
Clamping Arm9522-2Clamping Arm
Standard Clamping Arms8400Clamping Arm
Clamping Arm035-132035-232035-140035-240Standard Pneumatic Swing Arm
Body Mount Flanges89R50-025-2Body Mount Flange
Body Mount Flanges89R63-025-2Body Mount Flange
Clamping Arm035-125035-225Standard Pneumatic Swing Arm
Blank Clamping Arms89R3289B3089E30Clamping Arm Adapter
Jam Nut010-210-400010-10-501010-210-702010-211-002010-211-004010-211-502010-211-504010-212-004Jam Nut
Clamping Arm035-132035-232035-140035-240Standard Pneumatic Swing Arm
Mounting Flanges89E40-010-2Threaded Flange
Mounting Flanges89E20-010-2Threaded Flange
Clamping Arm035-125035-225Standard Pneumatic Swing Arm
Jam Nut035-140-190035-140-290Jam Nut
End Mount Flanges89R63End Mount Flange
Jam Nut010-210-400010-10-501010-210-702010-211-002010-211-004010-211-502010-211-504010-212-004Jam Nut
Mounting Flanges89E63-008-2Threaded Flange
Pneumatic Sensors - Round StyleSensorsPneumatic Sensors - Round Style
End Mount Flanges89R40End Mount Flange
Clamping Arm035-150035-250Standard Pneumatic Swing Arm
Clamping Arm035-150035-250Standard Pneumatic Swing Arm