Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

8MA-064-1 : End Mount Flanges

8MA-064-1Plate - Top/bottom End Mount Flanges for 89R40

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.47
  • Length (in)3.94
  • Weight (lb)0.3
  • Width (in)2.17
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeEnd Mount Flanges
  • BrandDESTACO
  • Product TypeEnd Mount Flange
  • Series Used On89R
  • Spindle Included?No
  • Used With Model/Series89R40